To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Panel Mount Ethernet Category 8 Shielded Keystone Jack, rated for 25-40gig, Tool-less w/ PoE Plus Plus Compliance

L-com's unique ECFRJTLC8S-POE Category 8 panel mount RJ45 connector kit solves the problem of mounting category rated jacks into racks or panels that are too thick for standard keystone style systems while maintaining the latest in Ethernet technologies. With network speeds up to 25 or 40 Gigabits, video and large file transfers are lightning fast. These connectors feature a unique tool-less termination on the back allowing for quick termination of cables. Each jack is color coded for both the EIA/TIA568 A and B standards making for a quick and painless installation. Each connector is gated to prevent unwanted and accidental disconnects. Shielded versions are 360° shielded to reduce EMI/RFI noise and minimize alien crosstalk. Category 8 rated parts are also fully compliant with PoE++ 802.3bt standards. The metal flange allows secure mounting of this connector into panels thicker than 0.062". Parts are packaged as a kit, including the flange, two 4-40 screws, and one RJ45 Cat 8 jack. Bulk discounts are available.

Features
  • RJ45 (8x8) Panel Mountable Keystone jack with tool-less termination for racks and panels over 0.062" in thickness; Packaged as a kit to allow for termination before installing onto a rack or panel
  • Fully shielded and Category 8 rated for 25 and 40gig networks
  • Recommended for 22-24AWG solid conductors
  • PoE++ IEEE 802.3bt rated and IEC 60512-99-002 for mating and un-mating connectors under electrical load
  • Rear gate prevents accidental disconnects
Application
  • Premise wiring
  • Power over Ethernet
  • 10gig, 25gig or 40gig Ethernet such as Category 6a, 7 or 8
  • LAN
  • Field installations and repair

SKU ECFRJTLC8S-POE
QTY available 527
Quantity Price
1 - 24 $14.79
25 - 49 $14.05
50 - 99 $13.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.79

Key Specifications

Key Specifications