Passive CWDM, 1 RU 19" Rack Mount Mux/Demux, 16 Ch Custom (skip 1391-1411nm) w/ 20nm spacing, start ch 1270nm, LC/UPC w/ MON (1%)

Item # PCW3C-CA327-NN44
Availability
4
Price Table
Quantity Price
1 - 4 $1,542.86
5 - 9 $1,512.00
10 - 24 $1,481.15
25 + Call Us
Add to Cart

Description

The L-COM PCW3C-CA327-NN44 is a CWDM Passive Filter with 16 CWDM Channels. The L-COM PCW3C-CA327-NN44 is a 1RU 19" Rack Mount filter with Combo Mux & DeMux functionality.  The L-COM PCW3C-CA327-NN44 has 16 channels: 1271, 1291, 1311, 1331, 1351, 1371, 1431, 1451, 1471, 1491, 1511, 1531, 1551, 1571, 1591, and 1611nm (skipping 1391 and 1411nm) starting with 1271nm and with 20nm spacing. The L-COM PCW3C-CA327-NN44 has LC/UPC connectors and has Monitor port option on Mux and Demux. The L-COM PCW3C-CA327-NN44 is a dual fiber filter with one sending muxed signal and the other receiving a composite signal for demuxing. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • 19" Rack Mount
  • Two Fiber Mux& Demux Combo
  • 16 Channels (skipping 1391&1411nm)
  • Starting with channel 1271nm
  • LC/UPC connectors
  • 1% Monitor option
Application
  • Single Mode Fiber Networking
  • Dual Fiber
  • side by side mux and demux functions
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov