Passive CWDM, 1 RU Mux & Demux, 16 Channel (skip 1391-1411nm) with 20 nm spacing, starting at Ch 1271nm, LC/APC with Monitor

SKU PCW3C-CA327-NN34
QTY available 4
Quantity Price
1 - 4 $1,542.86
5 - 9 $1,512.00
10 - 24 $1,481.15
25 + Call Us
Price $1,542.86

All Prices are in US Dollars and do not include duties



L-com's PCW3C-CA327-NN34 is a CWDM passive filter with 16 channels with 20nm spacing. L-com's PCW3C-CA327-NN34 is 1 RU with Mux and Demux functionality. L-com's PCW3C-CA327-NN34 has 16 channels: 1271, 1291, 1311, 1331, 1351, 1371, 1431, 1451, 1471, 1491, 1511, 1531, 1551, 1571, 1591, and 1611nm (skipping 1391 and 1411nm), starting with 1271nm and with 20nm spacing with LC/APC and monitor. A monitor port used to analyze or test the power signal coming into or out of a multiplexer, either before it reaches the de-multiplexer (received signal) or as it exits the multiplexer (transmitted signal). L-com's PCW3C-CA327-NN34 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Mux & Demux
  • 16 Channels (skipping 1391-1411nm)
  • Starting with channel 1271nm
  • LC/APC Monitor

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Documents and Resources