Passive CWDM, Compact Demux, 4 channel, starting at 1471nm, 20 nm spacing, 900um 1m fiber, SC-APC w/ Express Port

SKU PCWND-04347-1953
QTY available 5
Quantity Price
1 - 9 $125.46
10 - 24 $120.44
25 - 99 $115.42
100 + Call Us
Price $125.46

All Prices are in US Dollars and do not include duties



L-com's PCWND-04347-1953 is a CWDM passive filter with 4 channels. L-com's PCWND-04347-1953 is a compact demultiplexer module starting at channel 1471nm. L-com's PCWND-04347-1953 has 20nm spacing with 900um fiber lead which is 1m long and has SC/APC connector. L-com's PCWND-04347-1953 has a express port designed for adding more wavelengths to the existing network. It is used by connecting the common (or line) port from another multiplexer utilizing different wavelengths. The addition of these channels allows for network expansion without interruption of existing connectivity, or additional fiber usage. L-com's PCWND-04347-1953 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • Compact Demux
  • 4 channel
  • Starting at 1471nm
  • 20nm spacing
  • 900um fiber 1m long with SC-APC
  • Express Port

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Documents and Resources