Passive CWDM, LGX Ring OADM, 1 Channel, starting at 1471nm, LC-UPC, Monitor with dual fiber

SKU PCW1R-01347-NN4N
QTY available 6
Quantity Price
1 - 9 $214.29
10 - 24 $210.00
25 - 99 $205.72
100 + Call Us
Price $214.29

All Prices are in US Dollars and do not include duties



L-com's PCW1R-01347-NN4N is a CWDM passive filter with 1 channel. L-com's PCW1R-01347-NN4N is a LGX Ring OADM starting at 1471nm with LC/UPC and monitor with dual fiber. A monitor port used to analyze or test the power signal coming into or out of a multiplexer, either before it reaches the de-multiplexer (received signal) or as it exits the multiplexer (transmitted signal). L-com's PCW1R-01347-NN4N is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • LGX Ring OADM
  • 1 Channel starting at 1471nm
  • LC-UPC Monitor with dual fiber

Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation


Documents and Resources