To our valued customers please note that our offices and warehouses will be closed on the following date, Wednesday, January 1st, 2025, for the New Year’s Day.
 
 

Passive CWDM, LGX Ring OADM, 1 Channel, starting at 1571nm, LC-UPC, Monitor with dual fiber

L-com's PCW1R-01357-NN4N is a CWDM passive filter with 1 channel. L-com's PCW1R-01357-NN4N is a LGX Ring OADM starting at 1571nm with LC/UPC and monitor with dual fiber. A monitor port used to analyze or test the power signal coming into or out of a multiplexer, either before it reaches the de-multiplexer (received signal) or as it exits the multiplexer (transmitted signal). L-com's PCW1R-01357-NN4N is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Passive
  • CWDM
  • LGX Ring OADM
  • 1 Channel starting at 1571nm
  • LC-UPC Monitor with dual fiber
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Mux function
  • Metro transport
  • Regional Distribution
  • Outside Plant (OSP) Operation

SKU PCW1R-01357-NN4N
QTY available 6
Quantity Price
1 - 9 $214.29
10 - 24 $210.00
25 - 99 $205.72
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $214.29

Key Specifications

Key Specifications