Passive CWDM, Single LGX Demux, 8 Ch w/ 20nm spacing, start ch 1470nm, LC/UPC w/ MON (1%)&Pass Single Fiber

Item # PCW1D-08347-NN46
Availability
4
Price Table
Quantity Price
1 - 4 $457.15
5 - 9 $448.01
10 - 24 $438.86
25 + Call Us
Add to Cart

Description

The L-COM PCW1D-08347-NN46 is a CWDM Passive Filter with 8 CWDM Channels. The L-COM PCW1D-08347-NN46 is a single HU LGX cassette filter with Demux functionality.  The L-COM PCW1D-08347-NN46 has 8 channels: 1471, 1491 1511, 1531, 1551, 1571, 1591, and 1611nm, starting with 1471nm and with 20nm spacing. The L-COM PCW1D-08347-NN46 has LC/UPC connectors and has Monitor port option and a PASS port to carry the unused CWDM channels through. The L-COM PCW1D-08347-NN46 is a single fiber filter for demuxing channels received COM signal. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • CWDM
  • 20nm spacing
  • Standard LGX cassette
  • Single Fiber Demux
  • 8 Channels
  • Starting with channel 1471nm
  • LC/UPC connectors
  • 1% Monitor option
  • Pass / Express option
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • Demux function
  • Metro transport
  • Regional Distribution
  • Inside Plant (ISP) Operation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov