To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Passive Optical Tap, MMF OM4 LC Connectors, 70/30 Split, 1/2LGX Module

Item # TAP-LCM4-7030-LGX
Availability
3
Price Table
Quantity Price
1 - 4 $197.15
5 - 9 $189.26
10 - 24 $181.38
25 + Call Us
Add to Cart

Description

The L-com TAP-LCM4-7030-LGX is a 70/30 Split Passive Optical Tap in a 1/2LGX Module. The TAP-LCM4-7030-LGX is designed for use with OM4 Multimode Fiber and features LC/UPC connectors. The TAP-LCM4-7030-LGX Passive Optical Tap is one of thousands of Fiber optic products available for same-day shipping from L-com.

Features
  • Half-Width LGX Module
  • precise split ratio for application-specific deployment
  • LC/UPC Multimode tap
Application
  • Real-time monitoring of fiber optic ports
  • Fiber Maintenance
  • Intrusion Protection
  • Data Centers


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov