To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Passive PLC, Field Unit PLC Splitter, 1x16 Standard (Even) Split, 2m 250um Bare Fiber

Item # PPS5P-16BSS-22NN
Availability
7
Price Table
Quantity Price
1 - 24 $40.00
25 - 49 $38.00
50 - 99 $36.00
100 + Call Us
Add to Cart

Description

The L-COM PPS5P-16BSS-22NN is 1x16 passive PLC splitter. The L-COM PPS5P-16BSS-22NN is a 50x7x4mm field cassette.  The L-COM PPS5P-16BSS-22NN splits 1 input signal to 16 output signals and 16 input signals into 1 composite output signal bidirectionally. The L-COM PPS5P-16BSS-22NN has 2 meter 250um fiber leads. The L-COM PPS5P-16BSS-22NN is a single fiber filter ideal for FTTx and PON applications. The L-COM PPS5P-16BSS-22NN is rated for -40 to +85c. L-COM produces the high quality passive filters that your business can rely on. With products continually in stock and same-day shipping, our expert technical support and knowledgeable sales team can get you to the right parts for the job.

Features
  • Passive
  • PLC
  • Even split
  • 50x7x4mm field cassette
  • 1x16
  • 2m 250um bare fiber leads
  • -40 ~85c
  • i-temp
Application
  • Single Mode Fiber Networking
  • Single Fiber
  • 1x16
  • Even Split
  • FTTx
  • PON
  • Metro transport
  • Regional Distribution
  • Outside Plant (ISP) Operation
  • -40 ~ 85c


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov