Passive PM DWDM, Field Unit (5.5mmX35mm) Barrel Style, 1 Channel, 100 GHz spacing, start Ch 27, .9mm, 1M cable with SC/APC connectors.

SKU PPMDW-013-127-195
QTY available 5
Quantity Price
1 - 4 $580.00
5 - 9 $568.40
10 - 24 $556.80
25 + Call Us
Price $580.00

All Prices are in US Dollars and do not include duties



The L-com PPMDW-013-127-195 is a polarized maintaining DWDM Passive Filter with 1 Channel. The L-com PPMDW-013-127-195 comes with a 3 Port 5.5mmx35mm, Barrel Style filter offering 100 GHz Channel Spacing. The L-com PPMDW-013-127-195 has 1 channel, starting with ITU Ch 27 and has a .9mm diameter 1M cable with SC/APC connectors. The L-com PPMDW-013-127-195 is one of thousands fiber optic products in-stock and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Polarized Maintaining
  • Low Insertion Loss
  • Compact Size
  • Barrel Style Module
  • 100 GHz, ITU Ch 27
  • .9mm loose tube cable
  • 1M, SC/APC

Application
  • Communications Networks
  • Coherent Detection
  • Fiber Sensors
  • Research and Development


Documents and Resources