1 Space Half-Rack Blank Panel, 1.75"

Item # HRBL1
Availability
Call Us
Price Table
Quantity Price
1 - 24 $22.99
25 - 49 $22.07
50 - 99 $21.38
100 + Call Us
Add to Cart

Description

Often forgotten in an installation, rack filler panels are an important addition. Blank panels cover up unused rack space preventing unwanted access to equipment. Blank panels are also crucial to thermal management by controlling and restricting airflow through a rack enclosure. This 1U panel is compatible with Middle Atlantic's Half Rack Frame Racks.

Features
  • 1/16” thick Aluminum
  • Flanged for Strength
  • Half Rack Width, compatible with Half Rack Frame Rack, see Part#s: HRF-814 or HRF-1214
  • Durable Black Powder Coat Finish
  • Lightweight, Easy to Machine
Application
  • MDF/IDF/Workgroup installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov