To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

1 Space Half-Rack Vent Panel, 1.75"

Item # HR-EVT1
Availability
Call Us
Price Table
Quantity Price
1 - 24 $23.99
25 - 49 $22.79
50 - 99 $21.59
100 + Call Us
Add to Cart

Description

Today's high-speed electronics require proper cooling to maintain performance and maximize component lifecycle. Often forgotten in an installation, vent panels are crucial to thermal management by controlling and directing airflow through a rack enclosure. These panels also fill unused rack space preventing unwanted access to equipment. These panels are compatible with Middle Atlantic's Half Rack Frame Racks.

Features
  • Durable Black Powder Coat Finish
  • 16-gauge aluminum
  • Flanged for strength
  • Half Rack Width, compatible with Half Rack Frame Rack, see Part#s: HRF-814 or HRF-1214
Application
  • Data Centers
  • LAN aggregation
  • MDF/IDF/Workgroup installations
  • Network Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov