To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

12" Pivoting Panel Wall Mount Cabinet, 8 Rack Spaces

Item # DPPM8-12
Availability
5
Price Table
Quantity Price
1 - 9 $363.99
10 - 24 $349.43
25 - 99 $334.87
100 + Call Us
Add to Cart

Description

The logical choice for wall mounting patch panels and network equipment, this pivoting panel mount rack is offered in two depths, 6" and 12". Innovative design with 90-degree positive stop allows punching down while fully open. Featuring abundant tie points, cables can be easily secured and organized for a professional look. This rugged steel rack is finished with a durable black powder coat. Includes rack screws and hook and loop fasteners. (Patch panels, cable management and accessories pictured are sold separately).

Features
  • Durable black powder coat finish
  • Heavy duty steel and 90-Degree positive stop for punching down cables while fully open
  • Wall mount patch panels and network equipment
  • 6" or 12" Depth to accommodate your equipment installation
  • Includes rack screws and hook and loop fasteners
Application
  • Data Centers
  • LAN aggregation
  • Network Infrastructure
  • IDF installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov