To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" 16 Port Panel USB A/A Keystone Style Coupler, Shielded

This 19" rack panel features 16 shielded keystone style USB Type A/A couplers which mount flush with the panel face. The metal flange in which the couplers snap into is attached permanently to the panel with two 4-40 screws. The panel face has white silk screen numbers to simplify cable organization and tracking.

Optional cable management bracket PR-CMB available (sold separately)


Features
  • 19" patch panels with 16 shielded Keystone style USB A/A couplers for USB applications
  • Screened port numbers simplify cable organization and tracking
  • Constructed with 16-gauge cold rolled steel for strength, each panel has a black powder coat finish for durability
  • Keystone style couplers mount flush with front of panel
  • Optional cable management bracket PR-CMB available (sold separately)
Application
  • MDF/IDF
  • Premise Wiring
  • USB cable aggregation

SKU PR175F504-UAAS
QTY available 73
Quantity Price
1 - 9 $287.99
10 - 24 $276.47
25 - 99 $264.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $287.99

Key Specifications

Key Specifications