To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" 16 Port Panel USB A/B Flanged Coupler, Shielded

An L-com exclusive, 19" rack panels available with 16 or 32 shielded or unshielded USB flanged couplers or USB keystone style couplers. Available are USB Types A/A, A/B and B/A. Panel heights are 1.75" or 3.5" and color of panels is black. Couplers are black (unshielded) or metallic (shielded). Helpful white numbered legend printed 1-16 / 1-32

Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" patch panels with USB A/B couplers for USB applications
  • Each panel has an attractive black finish. Available with 16 ports (19" x 1.75" panel) or 32 ports (19" x 3.5" panel)
  • Optional cable management bracket PR-CMB available (sold separately)
  • Screened port numbers simplify cable organization and tracking
  • USB couplers are available with shielded or unshielded housings for user preferred grounding method
Application
  • MDF/IDF
  • Premise Wiring
  • USB cable aggregation

SKU PR175F504-UABS
QTY available 20
Quantity Price
1 - 9 $71.40
10 - 24 $68.54
25 - 99 $65.69
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $71.40

Key Specifications

Key Specifications