To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" (1U) Panel, 16 N-type 50 Ohm Couplers installed

This series of N-Type 1U feedthru rack panels come with 16 N-Type 50 Ohm Couplers installed and are made from 16 gauge cold rolled steel and finished with a durable black powdercoat.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • Heavy gauge steel and black powder coating provides durability
  • Industry standard 1U (1.75") panel height will fit all 19 Inch Racks
  • Numerical legends below each port allows for quick identification of ports
  • 16 N-Type 50 Ohm Couplers installed
Application
  • MDF/IDF
  • Network installation
  • Cable management
  • Premise Wiring

SKU PR175N16BLK
QTY available 82
Quantity Price
1 - 9 $163.99
10 - 24 $160.71
25 - 99 $157.43
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $163.99

Key Specifications

Key Specifications