To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" Blank Filler Panel, Vertical Vented Steel

Today's high-speed electronics require proper cooling to maintain performance and maximize component lifecycle. Often forgotten in an installation, vent panels are crucial to thermal management by controlling and directing airflow through a rack enclosure. These panels also fill unused rack space preventing unwanted access to equipment. Larger volume quotations are available; Contact us today!

Features
  • 17% open area to maximize airflow while minimizing unwanted access to equipment
  • Constructed with 16-gauge cold rolled steel
  • 19" vertically slotted, vented rack panels for thermal management in a rack enclosure
  • Black powder coat finish for durability
  • Same day shipping on most items; Order online today!
Application
  • MDF/IDF installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure

SKU PR175-EVTBLK
QTY available 75
Quantity Price
1 - 24 $20.99
25 - 49 $20.15
50 - 99 $19.52
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.99

Key Specifications

Key Specifications