To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" Panel, 16 0.630" D-Holes

Create your own custom panel layout using L-com's pre-punched rack panels. This series of panels has pre-punched 1/2" or 5/8" D-Holes for simple installation of circular data, coaxial, and fiber adapters. Punched D-holes prevent connectors from rotating in the panel making for more reliable connections. Screened port numbers and write-on surfaces simplify cable organization and tracking. The durable black powder coat finish resists scratches. Offered with and without a cable management bracket. Same day shipping on most items; Order online today!

Features
  • 16 0.630" D-Holes for common circular coaxial, data, and fiber connectors or adapters
  • 19" x 1.75" rack panel with pre-punched circular D-holes for coaxial, data and fiber adapters
  • Black powder coat finish provides durability
  • Punched D-holes prevent connectors from rotating in the panel
  • Screened port numbers and write-on surfaces simplify cable organization and tracking
Application
  • Cable management
  • MDF/IDF
  • Premise Wiring
  • Network installation

SKU PR175D16-630
QTY available 82
Quantity Price
1 - 24 $41.19
25 - 49 $39.54
50 - 99 $38.31
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $41.19

Key Specifications

Key Specifications