To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

1.75" Panel, 16 ST Bronze Couplers w/ Cable Minder

These rugged L-com rack panels are ideal for LAN interconnect or cross-connect patching. The rear cable minder allows tie down of incoming cables securing your connections. The full compliment of ST type couplers (bulkhead adapters) are already installed for immediate use. These panels feature heavy gauge steel with strong welded braces for cable management. We offer two versions of this panel, one for Multimode applications (bronze alignment sleeves) and one for Single Mode ( ceramic alignment sleeves). Order online today!

Features
  • Rugged steel construction ensures durability
  • Standard design works with any 19" equipment rack offering multivendor support
  • Cable minder allows tie down of incoming cables securing your connections
  • Used to connect fiber optic cables with ST connectors
Application
  • Data center management
  • High EMI/RFI applications
  • MAN
  • Telco CO

SKU PR175ST16CMB
QTY available 21
Quantity Price
1 - 9 $227.99
10 - 24 $218.87
25 - 99 $209.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $227.99

Key Specifications

Key Specifications