To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" 3U Dual Fan Panel

Middle Atlantic's integrated top fans add thermal management options to equipment enclosures. These fans fit WRK, MRK, DRK, VRK, VMRK Series enclosures and are available in single and four fan versions. By utilizing these robust fans, you can protect your investment in expensive communications equipment. Order online today!

Features
  • Used to cool Middle Atlantic enclosures
  • Includes proportional speed thermostatic fan control to ensure that fans only run when needed, extending fan life, and reducing noise and maintenance requirements
  • Ships complete, with installed 10" or 4-1/2" quiet fans
  • Designed for WRK, MRK, DRK, VRK, VMRK Series enclosures
  • UL Listed in the US and Canada
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU QTFP-2
QTY available Call us
Quantity Price
1 - 9 $139.99
10 - 24 $134.39
25 - 99 $128.79
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $139.99

Key Specifications

Key Specifications