To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Desktop Rail Rack 12U

Quickly and inexpensively organize desktop processing and test equipment with Middle Atlantic's desktop rail racks. Offered in 8 and 12 space sizes, both models extend upward at a gentle slope to support equipment. Built with rugged steel, these desktop racks can handle up to 75 lbs of your equipment. Each rack has an overall width of 19-1/8" and a depth of 11-1/2" and is finished in a durable black powder coat. Immediate shipment on all in-stock items.

Features
  • Overall width of 19-1/8" and a depth of 11-1/2"
  • Rugged steel can support up to 75 lbs of equipment
  • Extend upward at a gentle slope to support equipment
  • For Desktop Organization of rack mount equipment
  • Offered in 8 and 12 space sizes to accommodate multiple pieces of equipment
Application
  • IDF installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure

SKU DR-12
QTY available Call us
Quantity Price
1 - 9 $145.99
10 - 24 $143.07
25 - 99 $140.15
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $145.99

Key Specifications

Key Specifications