To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Rack Mount 12-Port 10/100/1000 Base-T CAT6 Lightning Surge Protector - RJ45

The RMSP-CAT6-12 Surge Protector provides surge protection for up to 12 Ethernet lines using 10/100/1000 data rates. The use of ultra-low capacitance diodes ensures superior high frequency response and improved return loss for the four data pairs on each line under surge protection. The unit is 802.3af Power over Ethernet, Power-over-Ethernet (PoE) compatible for normal or reverse polarity systems.

The 2U Rack Panel features a clean, system wide mounting of the circuit protectors and may be installed in the rear of the 19 Inch Rack where they are normally required for line in and out.

This protector is also available in a 4-port, 1U rack version, see RMSP-CAT6-4.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Protects up to 12 CAT6 Ethenet Lines
  • CAT5, CAT5e and CAT6 compatibility
  • Field Replaceable Modules
  • Ultra-Low Capacitance Diodes
  • 802.3af Power over Ethernet, PoE compliant
Application
  • 10/100/1000 Ethernet
  • Wireless Access Points & Bridges
  • CCTV IP Cameras
  • Upstream PoE Switches

SKU RMSP-CAT6-12
QTY available 176
Quantity Price
1 - 9 $377.99
10 - 24 $370.43
25 - 99 $362.87
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $377.99

Key Specifications

Key Specifications