To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

19" Rack Mount 12-Port 10/100 Base-T Cat5 Lightning Surge Protector - RJ45

Item # RMSP-CAT5S-12
Availability
37
Price Table
Quantity Price
1 - 9 $267.99
10 - 24 $257.27
25 - 99 $246.55
100 + Call Us
Add to Cart

Description

The RMSP-CAT5S-12 provides protection for up to 12 CAT5 data lines. The unit is fully compatible with industry-standard 802.3af Power-over-Ethernet (PoE) devices and 10/100 Base-T Ethernet networks, providing protection to both Ethernet data pairs as well as the PoE power feed. The unit supports both 802.3af modes A and B supplying power. Power can be fed up the CAT5 data pairs, 1-2, 3-6 or using the two unused pairs, 4-5, 7-8. Each module supports both AC and +/- DC power. The RMSP-CAT5S-12 features shielded RJ45 jacks for use with of shielded CAT5 cable.

High-speed semiconductors clamp any voltage, positive or negative on the wires. The limits are +/- 58 volts on the four cable pairs. The unit is compatible with both normal and inverted polarity voltage PoE equipment. The design utilizes Thyristor diode technology which has superior power handling capability compared to TVS or Avalanche diode based designs.

The 2U rack panel features a clean, system wide mounting of the circuit protectors and may be installed in the rear of the 19 inch rack where they are normally required for line in and out. The individual protector modules are field replaceable.

This protector is also available in a 4-port, 1U rack version, see RMSP-CAT5S-4.

For additional information and complete specifications, click on the data sheet link in the Downloads tab.


Features
  • Protects up to 12 CAT5 Ethernet Lines
  • 802.3af PoE compatible
  • Supports shielded CAT5 cable
  • Field replaceable modules
  • 2U rack panel
Application
  • 10/100 Base-T Ethernet Equipment
  • Wireless Access points and Bridges
  • Network Appliances and Switches
  • CCTV IP Cameras


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov