To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

19" Rack Panel with 16 MPO Fiber Optic Couplers - 1U high

L-com's exclusive 1U high MPO patch panel houses sixteen MPO feed thru couplers which support multi fiber ribbon cable ranging from 4-24 fibers. Great for use in network datacenters, these MPO fiber optic patch panels provide technicians and IT managers a perfect solution to managing MPO ribbon fibers. MPO connectors and ribbon fiber optic cables allow up to 24 channels of fiber all in one small form factor 1/8" wide jacket. MPO assemblies offer great space savings in crowded data centers.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 1U rack height saves valuable space, 19" X 1.75"
  • Accommodates MPO ferrules with 4-24 fibers
  • Constructed with 16-gauge cold rolled steel for strength
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Used to connect up to 16 MPO flat ribbon cables
Application
  • MAN
  • Data center management
  • High EMI/RFI applications
  • Telco CO

SKU PR17516MTP
QTY available 30
Quantity Price
1 - 9 $333.99
10 - 24 $327.31
25 - 99 $320.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $333.99

Key Specifications

Key Specifications