19" Rackmount Cable Manager 1¾" (1 Rack Space) with End Rings

Item # HCM-1V
Availability
19
Price Table
Quantity Price
1 - 24 $31.57
25 - 49 $29.99
50 - 99 $28.41
100 + Call Us
Add to Cart

Description

Organize cable in your rack enclosure with Middle Atlantic's rack mount cable management panels. These panels are made from the highest quality materials to provide a strong yet attractive method for keeping cables organized and properly routed through a rack. Each panel features front mounted D-rings and end rings to support cables. All panels feature a durable black powder coat finish.

Features
  • Front mounted D-rings and end rings to support cable
  • 19" rack mount horizontal cable manager with D-rings for organizing cables
  • Available in 1.75" 1U space or 3.5" 2U space versions
  • Durable black powder coat resist damage and scratches
  • Fits standard 19" rack systems for compatibility with existing enclosures
Application
  • MDF/IDF installations
  • Data Centers
  • LAN aggregation
  • Network Infrastructure


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov