19" Rackmount Cable Manager 1+" (1U) Dense Managers with End Rings

Item # HCM-1DV
Availability
5
Price Table
Quantity Price
1 - 24 $59.99
25 - 49 $56.99
50 - 99 $53.99
100 + Call Us
Add to Cart

Description

Organize cable in your rack enclosure with Middle Atlantic's rack mount cable management panels. These panels are made from the highest quality materials to provide a strong yet attractive method for keeping cables organized and properly routed through a rack. Each panel features front mounted D-rings and end rings to support cables. All panels feature a durable black powder coat finish.

Features
  • Available in 1.75" 1U space or 3.5" 2U space versions
  • Durable black powder coat resist damage and scratches
  • 19" rack mount horizontal cable manager with D-rings for organizing cables
  • Fits standard 19" rack systems for compatibility with existing enclosures
  • Front mounted D-rings and end rings to support cable
Application
  • MDF/IDF installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov