To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

19" Rackmount Lacer Bar Round, Pkg/10

Item # LBP-1R
Availability
8
Price Table
Quantity Price
1 - 9 $82.99
10 - 24 $81.33
25 - 99 $79.67
100 + Call Us
Add to Cart

Description

Lack of cable management is one of the most common reasons for cable failure in rack systems. Middle Atlantic's extensive line of cable lacing bars, offers you multiple options when securing cables in a rack enclosure. The "L" shaped versions are ideal for larger cable runs vertically through an enclosure and are available with a 2", 4" or 6" offset. Smaller round bars with short offsets are great for supporting cables as they exit the back of equipment preventing stress to expensive ports.

Features
  • 19" rack mount cable lacing bars for cable management
  • Fits standard 19" relay rack enclosures
  • Offset design option allows the bar to reach in to equipment ports
  • Increase the life of connected cable with proper cable management
  • Reduces cable stress on expensive equipment ports
Application
  • Data Centers
  • LAN aggregation
  • Network Infrastructure
  • MDF/IDF installations


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov