To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

2 Space Half-Rack Vent Panel, 3.50"

Today's high-speed electronics require proper cooling to maintain performance and maximize component lifecycle. Often forgotten in an installation, vent panels are crucial to thermal management by controlling and directing airflow through a rack enclosure. These panels also fill unused rack space preventing unwanted access to equipment. These panels are compatible with Middle Atlantic's Half Rack Frame Racks.

Features
  • Flanged for strength
  • Half Rack Width, compatible with Half Rack Frame Rack, see Part#s: HRF-814 or HRF-1214
  • 16-gauge aluminum
  • Durable Black Powder Coat Finish
Application
  • MDF/IDF/Workgroup installations
  • Network Infrastructure
  • Data Centers
  • LAN aggregation

SKU HR-EVT2
QTY available Call us
Quantity Price
1 - 24 $25.19
25 - 49 $23.93
50 - 99 $22.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $25.19

Key Specifications

Key Specifications