To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" Panel, 32 FC Ceramic Couplers w/ Cable Minder

These rugged L-com rack panels are ideal for LAN interconnect or cross-connect patching. The rear cable minder allows tie down of incoming cables securing your connections. The full complement of FC type couplers (bulkhead adapters) are already installed for immediate use. These panels feature heavy gauge steel with strong welded braces for cable management. We offer two versions of this panel, one for Multimode applications (bronze alignment sleeves) and one for Single Mode (ceramic alignment sleeves). Order online today!

Features
  • Rugged steel construction ensures durability
  • Standard design works with any 19" equipment rack offering multivendor support
  • Used to connect Multimode fiber optic cables with FC connectors
  • Cable minder allows tie down of incoming cables securing your connections
  • Can be used with either 62.5/125 or 50/125 Multimode fiber cables
Application
  • Data center management
  • High EMI/RFI applications
  • MAN
  • Telco CO

SKU PR35FC32CMB-SM
QTY available 3
Quantity Price
1 - 4 $471.99
5 - 9 $453.11
10 - 24 $434.23
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $471.99

Key Specifications

Key Specifications