To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

3.50" x 19" Panel, 32 HD15 Female / Female SVGA Couplers

An L-com exclusive, four 19" x 3.5" rack panels is available with 32 shielded D-sub slimline couplers. Color of panel is black. Couplers female to female and fully shielded. Helpful white numbered legend printed 1-32.
Optional cable management bracket PR-CMB available (sold separately)
Same day shipping on most items; Order online today!

Features
  • 19" rack panels with HD15 couplers for SVGA Analog Video patching
  • D-Sub adapters are female to female
  • Each panel has an attractive black finish
  • Optional cable management bracket PR-CMB available (sold separately) </font> Same day shipping on most items; Order online today!
  • Screened port numbers simplify cable organization and tracking
Application
  • Instrument control/monitoring
  • Video Patch Bay

SKU PR35HD1532B
QTY available 50
Quantity Price
1 - 9 $337.99
10 - 24 $324.47
25 - 99 $310.95
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $337.99

Key Specifications

Key Specifications