To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

6" Pivoting Panel Wall Mount Cabinet, 4 Rack Spaces

The logical choice for wall mounting patch panels and network equipment, this pivoting panel mount rack is offered in two depths, 6" and 12". Innovative design with 90-degree positive stop allows punching down while fully open. Featuring abundant tie points, cables can be easily secured and organized for a professional look. This rugged steel rack is finished with a durable black powder coat. Includes rack screws and hook and loop fasteners. (Patch panels, cable management and accessories pictured are sold separately).

Features
  • Durable black powder coat finish
  • Heavy duty steel and 90-Degree positive stop for punching down cables while fully open
  • Wall mount patch panels and network equipment
  • 6" or 12" Depth to accommodate your equipment installation
  • Includes rack screws and hook and loop fasteners
Application
  • Data Centers
  • LAN aggregation
  • Network Infrastructure
  • IDF installations

SKU DPPM4
QTY available 7
Quantity Price
1 - 9 $191.99
10 - 24 $184.31
25 - 99 $176.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $191.99

Key Specifications

Key Specifications