70" (40 Space) 26" Useable Depth, Pivoting Enclosure

SKU SR-4028
QTY available Call us
Quantity Price
1 - 4 $2,496.12
5 - 9 $2,396.27
10 - 24 $2,296.43
25 + Call Us
Price $2,496.12

All Prices are in US Dollars and do not include duties



When you want a full size enclosure but need easy access to rear equipment connections, choose the Middle Atlantic SR series pivoting wall enclosure. This enclosure mounts to a wall while the entire weight is supported by the floor through an innovative base platform design. Each enclosure can pivot 90-degrees while supporting up to 500lbs of equipment. The center section reverses for either a left or right opening. The cabinet is finished with a durable black textured powder coat. Drop ship this cabinet directly to your next jobsite.

Features
  • 19" pivoting wall mount rack enclosure system for easy access to rear connections
  • Available for drop shipment directly to your next jobsite
  • Rugged design supports up to 500 lbs of equipment even when open
  • Tool free quick mount system for easy installation at your jobsite
  • Center section reverses for left or right opening to fit any jobsite layout.

Application
  • Data Centers
  • LAN aggregation
  • IDF installations
  • Network Infrastructure