To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Brady BMP51 Portable Label Printer

The BMP51 is a full featured, yet still portable label printer that quickly and easily can print labels up to 1.5 inches wide. This printer can use all of the labels the BMP41, and more. Comes with a hard storage case. As an authorized Brady reseller, we can bid on RFQs for any Brady part numbers. Contact us to request a non obligatory quote!

Features
  • Great for use as a print station, or on the go
  • Able to print labels up to 1.5in wide
  • Powerful desktop printer that is still compact and portable
Application
  • Data centers
  • Lab environments
  • Network installations

SKU BMP51
QTY available Call us
Quantity Price
1 + $660.00

All Prices are in US Dollars and do not include duties

Price $660.00

Key Specifications

Key Specifications