Cable Management Duct for RLA Series of Open Frame Racks

SKU RLA-CC
QTY available Call us
Quantity Price
1 - 9 $496.12
10 - 24 $476.27
25 - 99 $456.43
100 + Call Us
Price $496.12

All Prices are in US Dollars and do not include duties



The RLA-CC 77" 44-Space Cable Management Duct for RLA Racks is a full-length cable chase for the Middle Atlantic RLA series racks featuring abundant cable pass-throughs and cable lacing points.

Features
  • Features solid front door with 3-point magnetic latch
  • Abundant cable pass throughs and cable lacing points

Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • Telecom