To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cartridge, 1.00" W X 14' L White Self-Laminating Vinyl

BMP21/BMP21-PLUS labels are available in a myriad of sizes and material styles which allow users to attach labels to many different types of surfaces. We only feature some of our best sellers here on the web site, but L-com has access to all styles offered by Brady. If you need a label cartridge this is not listed here please contact our sales team for a quote. Note: Polyester labels should only be used on flat, non-porous surfaces. Polyester labels should not be used on cables.

Features
  • Multiple sizes and styles to choose form allow for design flexibility
  • Self laminating label design ensures easy, fast installation
  • Used to mark and identify communications cables and other equipment
  • Multipurpose, great for use with UTP and fiber cables, patch panels, terminal blocks and faceplates
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • Asset identification
  • Cable management
  • LAN installations

SKU M21-1000-427
QTY available Call us
Quantity Price
1 - 24 $49.39
25 - 49 $47.41
50 - 99 $45.93
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $49.39

Key Specifications

Key Specifications