To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cartridge, 1.00"W x 2.50"H White Self Laminating Vinyl 110/Roll

Brady's BMP41 uses a label cartridge that can be interchanged with the BMP51 label printer. This allows for a huge variety of labels that can be used with both printers, as with all Brady labels, we list a few here and all of the other varieties are available on request. As an authorized Brady reseller, we can bid on RFQs for any Brady part numbers. Contact us to request a non obligatory quote!

Features
  • Self laminating label design ensures easy, fast installation
  • Used to mark and identify communications cables and other equipment
  • Multiple sizes and styles to choose form allow for design flexibility
  • Multipurpose, great for use with UTP and fiber cables, patch panels, terminal blocks and faceplates
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
Application
  • LAN installations
  • Asset identification
  • Cable management

SKU M-51-427
QTY available Call us
Quantity Price
1 - 24 $67.99
25 - 49 $65.27
50 - 99 $63.23
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $67.99

Key Specifications

Key Specifications