To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Cassette with (2) MPO-12 Male & 24 LC Ports OM3, (50/125 10G MMF)

L-com's High Performance, Space Saving, FSP Series MPO Fiber Optic Cassettes, are ideal products for connecting multi-fiber MPO trunk cables and splitting them out to various patch cables. Each cassette comes fully populated internally with pre-terminated and tested MPO breakout cables, and are designed for fast and easy field installation with minimal training. This Multimode Model is designed for OM3 (50/125) 10 Gig "Laser Optimized" applications.
Installation consists of mounting the cassettes into any of our FE Series Wall Mount, or Rack Mount, Fiber Enclosures or our FSP Series Rack Panels.
Then after plugging in your MPO cable into the MPO-12 port found on the back of the cassette, you can then begin plugging your patch cables into the 24 LC ports on the front of the cassettes.

Features
  • Cassette comes fully populated internally with pre-terminated MPO breakout cables inside.
  • Each cassette is Pre-Tested
  • Plug and Play, Small Form Factor, modular cassette employs two MPO-12 connectors on the rear of units and 24 LC ports on the front.
  • Used to populate L-com's L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures and FSP Series Rack Panels,
  • OM3 (50/125 Laser Optimized 10GIG) version
Application
  • Data Centers
  • Fiber Optic Network Infrastructure
  • IDF/MDF with space constraints
  • FTTX

SKU FSP-MPO-LC24-OM3
QTY available Call us
Quantity Price
1 - 9 $290.90
10 - 24 $285.08
25 - 99 $279.26
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $290.90

Key Specifications

Key Specifications