To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Cassette with (2) MPO-12 Male & 24 LC Ports OS1, (9/125 SMF)

Item # FSP-MPO-LC24-OS1
Availability
24
Price Table
Quantity Price
1 - 9 $235.82
10 - 24 $231.10
25 - 99 $226.39
100 + Call Us
Add to Cart

Description

L-com's High Performance, Space Saving, FSP Series MPO Fiber Optic Cassettes, are ideal products for connecting multi-fiber MPO trunk cables and splitting them out to various patch cables. Each cassette comes fully populated internally with pre-terminated and tested MPO breakout cables, and are designed for fast and easy field installation with minimal training. This Singlemode Model is designed for OS1 (9/125) applications.
Installation consists of mounting the cassettes into any of our FE Series Wall Mount, or Rack Mount, Fiber Enclosures or our FSP Series Rack Panels.
Then after plugging in your MPO cable into the MPO-12 port found on the back of the cassette, you can then begin plugging your patch cables into the 24 LC ports on the front of the cassettes.

Features
  • Cassette comes fully populated internally with pre-terminated MPO breakout cables inside.
  • Each cassette is Pre-Tested
  • OS1 (SMF, 9/125) version
  • Plug and Play, Small Form Factor, modular cassette employs two MPO-12 connectors on the rear of units and 24 LC ports on the front.
  • Used to populate L-com's L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures and FSP Series Rack Panels,
Application
  • FTTX
  • Data Centers
  • Fiber Optic Network Infrastructure
  • IDF/MDF with space constraints


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov