To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Ethernet patch panel and Network patch panel products from L-com include Cat3 Voice Grade, Cat6a, Cat6, and Cat5e Ethernet patch panels. In addition, our RJ45 patch panels are in stock and ship the same day as your order. The RJ45 patch panel offering includes feed-thru style and 110 punch down style network options. For high speed applications we offer both Cat6a and Cat6 Ethernet patch panels. Our network patch panels are constructed of high quality 16 gauge cold rolled steel and finished with a durable black powder coat.


Ethernet patch panel and Network patch panel products from L-com:

  • Ethernet patch panel: An Ethernet patch panel is a device that is used to organize and connect Ethernet cables. It is typically used in telecommunications closets and server rooms to connect patch cables from devices to a network switch. Ethernet patch panels come in a variety of sizes, ports, and termination styles.
  • Network patch panel: A network patch panel is a more general term that can refer to any type of patch panel that is used to connect network cables. This includes Ethernet patch panels, fiber optic patch panels, and coaxial patch panels.

L-com offers a wide variety of Ethernet patch panel and network patch panel products, including:

  • Cat5e Ethernet patch panel: A Cat5e patch panel is designed for use with Cat5e Ethernet cables. It supports data transfer speeds of up to 1Gbps and is backward compatible with Cat5 cables.
  • Cat6 patch panel: A Cat6 patch panel is designed for use with Cat6 Ethernet cables. It supports data transfer speeds of up to 10Gbps.
  • Cat6a patch panel: A Cat6a patch panel is designed for use with Cat6a Ethernet cables. It supports data transfer speeds of up to 10Gbps and is backward compatible with Cat6 cables.
  • RJ45 patch panel: An RJ45 patch panel is a patch panel that uses RJ45 connectors. RJ45 connectors are the most common type of connector used for Ethernet cables.
  • Feed-thru style patch panel: A feed-thru patch panel has a pass-through port that allows the Ethernet cable to be terminated on both sides of the panel. This is useful for applications where the cable needs to be terminated on both ends, such as in a network closet.
  • 110 punch down style patch panel: A 110 punch down patch panel uses a punch down tool to terminate the Ethernet cable into the panel. This is a more common type of termination style for Ethernet patch panels.
  • Cat3 voice grade patch panel: This type of patch panel is designed for use with voice applications. Category 3 cable is capable of transmitting voice signals at speeds up to 10 Mbps.


L-com's Ethernet patch panel and network patch panel products are made from high-quality materials and are built to last. Additionally, L-com can build custom Ethernet patch panels to your exact specifications. Contact us today with your Ethernet patch panel requirements. Order your feed thru, 110 punchdown, Cat5e/Cat6/Cat6a/RJ45 patch panel now and receive same business day shipping!