Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Extra Rail Kit, 10-32 24U

Add an additional rack rail to your Middle Atlantic WRK series enclosure. Standard 10-32 threaded rack rail with rack space increment labeling for easy installation of equipment. These rails conveniently mount inside the standard WRK series enclosures from Middle Atlantic. Standard sizes up to 44-rack space are available. Includes all mounting hardware. Order online today!

Features
  • Extra rack rail kit for WRK series racks
  • Standard 10-32 threaded rack rail with rack space increment labeling for easy installation of equipment
  • Constructed with heavy gauge steel for strength and durability
  • Finished with a durable black powder coat paint
  • Includes all mounting hardware. Order online today!
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU WRK-RR24
QTY available Call us
Quantity Price
1 - 9 $217.99
10 - 24 $209.27
25 - 99 $200.55
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $217.99

Key Specifications

Key Specifications