Due to the anticipated winter storm affecting the south-central United States, shipping delays may occur between January 9 and January 10. Our team is working diligently to get your orders to you as soon possible and we appreciate your patience.
 
 

Extra Rail Kit, Cage Nut 40U

Add the convenience of cage nut style mounting to your Middle Atlantic WRK series enclosure. Cage nut rails feature an industry standard 3/8" square hole mounting design often found on telecom severs and equipment. These rails conveniently mount inside the standard WRK series enclosures from Middle Atlantic. Standard sizes up to 44-rack space are available. Cage nuts are sold separately. Order online today!

Features
  • Cage nut style rack rail for WRK series racks, square hole mounting of equipment
  • Industry standard 3/8" square hole for compatibility with most telecom equipment
  • Constructed with heavy gauge steel for strength and durability
  • Finished with a durable black powder coat paint
  • Cage nuts sold separately.
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU PROWRK-RR40
QTY available Call us
Quantity Price
1 - 9 $177.99
10 - 24 $170.87
25 - 99 $163.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $177.99

Key Specifications

Key Specifications