To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Sub Panel, 6 APC SC Duplex Couplers, w/Ceramic Sleeve

This versatile sub panel is used to populate L-com's FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Offered in a Duplex SC APC configuration, these robust connectors feature ceramic alignment sleeves which are primarily used in Single mode applications This unit features a black finish with snap on mounting for fast and easy installation and removal.

Features
  • ( 6 ) SC Duplex APC Coupler
  • Ceramic sleeve option for use with Single mode applications
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.

SKU FSP-SCD6-APC
QTY available 22
Quantity Price
1 - 9 $36.00
10 - 24 $34.56
25 - 99 $33.12
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $36.00

Key Specifications

Key Specifications