To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Sub Panel, 6 FC Simplex Couplers, w/Ceramic Sleeve

This versatile sub panel is used to populate L-com's FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
Offered in an FC configuration, these robust connectors feature ceramic alignment sleeves which are primarily used in Single mode applications This unit features a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • Ceramic sleeve option for use with Single mode applications
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
  • ( 6 ) FC Simplex Couplers
  • Construction: Cold Rolled Steel 5.1" X 1.1"

SKU FSP-FC-CR
QTY available 12
Quantity Price
1 - 9 $17.00
10 - 24 $16.32
25 - 99 $15.64
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $17.00

Key Specifications

Key Specifications