To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Sub Panel, 6 LC Duplex Couplers, w/Ceramic Sleeve

These versatile sub panels are used to populate FE Series Wall Mount, & Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.
This unit features 6 Duplex LC Couplers for a total of 12 ports, These robust connectors feature ceramic sleeves which are typically used in Singlemode applications. It comes in a black finish with snap on mounting for fast and easy installation and removal.
Replacement for Damaged or missing hardware FSP-FASTENERS available (sold separately)

Features
  • Ceramic sleeve for use with Multimode or Single mode applications
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • ( 6 ) LC Duplex Couplers
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures.

SKU FSP-LCD6-CR
QTY available 253
Quantity Price
1 - 24 $99.99
25 - 49 $94.99
50 - 99 $89.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $99.99

Key Specifications

Key Specifications