To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Gangable Rack Enclosure 76"H x 27"D

Middle Atlantic Rack Cabinets have been designed specifically to address both the needs of the equipment that is being mounted, as well as to address any limitations or restrictions of the jobsite. In addition, these racks are contractor-friendly and have been designed with many essential time-saving features including 10-32 threaded rack rail with numbered rack space increments to speed equipment loading and an adjustable rear rack rail to fit specific equipment needs. 14-gauge steel tops & bottoms plus 16-gauge seamless steel sides give this rack enclosure a 2,500 lb. weight capacity for secure mounting of all your equipment. Drop ship this cabinet directly to your next jobsite; Contact us today!

Features
  • Middle Atlantic Gangable Relay Rack Enclosures for mounting multiple racks side by side
  • 2,500 lb. weight capacity for secure mounting of all your equipment
  • Laser-cut 1/8" thick internal steel braces for strength
  • Finished in a durable black textured powder coat
  • 27 1/2" outside depth, 25 3/4" usable depth
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF installations

SKU WRK-4027
QTY available Call us
Quantity Price
1 - 4 $1,410.00
5 - 9 $1,353.60
10 - 24 $1,297.20
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $1,410.00

Key Specifications

Key Specifications