To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Half Rack Quiet Blower Panel, 50 CFM

QBP Series Quiet Blower Panel for use with Middle Atlantic's HRF Half Rack System, is finished in a durable black powder coat and shall occupy 1 rackspace. This Half Rack Quiet Blower panel shall activate at 87°F (30.5°C), reach full speed at 95°F (35°C) and switch off at 85°F (29.4°C Half Rack Quiet Blower panel shall displace 50 CFM with a maximum decibel level of 28 dB (measurements made 1 meter from source, centered horizontally and vertically).

Features
  • For use with Middle Atlantic's HRF Series Half Rack System
  • Blower Panel Fan with speeds proportional to temperature of enclosure to extend fan life, reduce dust and maintenance
  • For smaller rack systems and credenzas where space is at a premium and quiet operation is a must
  • Includes a 12V DC power supply and temperature probe with a 9' cord
Application
  • Data Centers
  • LAN aggregation
  • IDF installations
  • Network Infrastructure

SKU HR-QBP-1
QTY available Call us
Quantity Price
1 - 9 $249.99
10 - 24 $239.99
25 - 99 $229.99
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $249.99

Key Specifications

Key Specifications