To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com 1/4" Round Rob Lacing bar 1.5" Offset- 10 Pack

L-com Lacing Bars come in a variety of styles and offsets sold in 10 packs provide effective cable management routing bundles through your racks, it also assists with air flow, offering separation from power cords to avoid signal noise, and limits inadvertent disconnects. They come in a black powder coat finish for durability. Same day shipping on most items; Order online today!

Features
  • 19" rack mount cable lacing bars for cable management in packages of 10 bars
  • Reduces cable stress on expensive equipment ports
  • Increase the life of connected cable with proper cable management
  • Black powder coat finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU RP00007-10
QTY available 6
Quantity Price
1 - 24 $20.84
25 - 49 $19.80
50 - 99 $18.76
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.84

Key Specifications

Key Specifications