To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com 19" Rackmount Adjustable Sliding Shelf - 26"Depth 1U

Occupying slightly more than one rack-space, the Heavy Duty Sliding Shelf is made of 15-gauge steel for durability and supports components up to 55 lbs. This shelf has a full extension of 26". Mounts to a 4 post rack. Same day shipping on most items; Order online today!

Features
  • Designed to mount to a 4 post rack, Mounting hardware included
  • 1U (1.75") Rack Height
  • 26" Depth
  • Max load capacity 55 lbs.
  • Black powder coat finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU RP00020-1
QTY available 6
Quantity Price
1 - 9 $141.99
10 - 24 $136.31
25 - 99 $130.63
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $141.99

Key Specifications

Key Specifications