To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Heavy Duty 19" Rack Mount Drawers 3U

The L-com Heavy Duty 19" 3U Rack Drawer provide a rugged, economical and convenient rack storage solution. with a 50 lb. weight capacity the drawers are fully enclosed with inside dimensions measuring 15.9'"wide by 14.5'" deep with full extension ball bearing slides. Storage height is only 1/2 less the actual racking height. Comes in a 3U (5.25") Rack Height. Each model comes with a face mounted drawer handle and a user-installed latch and keylock Comes in Black powder coat finish for durability. Same day shipping on most items; Order online today!

Features
  • Economical rack storage solution for 19" rack enclosures in 3U (5.25") Rack height
  • Comes with drawer handle and a user-installed latch and keylock
  • Full extension ball-bearings for smooth operation when loaded
  • 50 lb. weight capacity.
  • Black powder coat finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU RP00004-4
QTY available 5
Quantity Price
1 - 24 $98.99
25 - 49 $94.04
50 - 99 $89.09
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $98.99

Key Specifications

Key Specifications