To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

L-com Vented 19" Rackmount Double Sided Shelf-18" Depth 2U

L-com 19" Rackmount Shelves come in a variety of sizes 1U (1.75"), 2U (3.5") & 3U (5.25") rack heights and weight load capacities from 26 to 90lbs. They come with a black powder coat finish for durability. Same day shipping on most items; Order online today!

Features
  • Designed to fit all standard 19 IN racks and cabinets
  • 2U (3.5") Rack Height
  • Up to 90 lbs, load capacity
  • Black powder coat finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • MDF/IDF installations

SKU RP00012
QTY available 12
Quantity Price
1 - 24 $66.99
25 - 49 $63.64
50 - 99 $60.29
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $66.99

Key Specifications

Key Specifications